Lens Specifications
Design Wavelength410 nmMagnificationInfinite
Numerical Aperture0.6Window Thickness1.2 mm
Clear Aperture4.80 mmLaser Window Material / IndexK3/1.5131
Effective Focal Length4 mmGlassECO-550
Working Distance2.73 mmSurface Quality40-20 Scratch-Dig(Entire Bulk Material)

352610-AAuto CAD PDFAuto CAD DXFSolidworkseDrawingStepCatalog PageZemax (ZAR)Zemax (ZMX)
C610TME-AAuto CAD PDFAuto CAD DXFSolidworkseDrawingStepCatalog PageCatalog PageZemax (ZAR)Zemax (ZMX)

Vd number50.28
CTE (10-6 / °C)11.62
Thermo optic coefficient (10-6 / °C) (Δn/ΔT)2.39

Surface
R(mm)
k
A4
A6
A8
Side 1
-14.41
-
0.0039892954
-0.000150092
0.0000050538191
Side 2
2.77
-0.4324553
-0.0004987263
-4.5107e-005
-0.0000022185316
Side 1 and Side 2 are labeled as ASP1 and ASP2, respectively, on the drawings shown on the Specifications tab.
zSAG as a Function of YA44th Order Aspheric Coefficient
RRadius of CurvatureA66th Order Aspheric Coefficient
kConic ConstantA88th Order Aspheric Coefficient
A22nd Order Aspheric CoefficientAnnth Order Aspheric Coefficient